IESNA:LM-63-2002
[TEST]P1055810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H775D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1223
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
879.6 872.1 867.1 860.4 850.4 837.9 822.9 806.2 786.2 764.6
740.4 715.4 688.7 659.5 631.2 601.1 571.1 539.4 507.8 476.1
442.7 411 377.7 346.8 313.5 281.8 249.3 216.8 182.6 150.1
119.2 91.7 64.2 39.2 16.7 2.5 0
879.6 883 876.3 866.3 852.1 832.1 809.6 783.7 754.6 723.7
690.4 654.5 617.8 577.8 537.8 497.8 456.9 416 375.2 334.3
295.2 256 218.4 180.1 145.9 114.2 84.2 60.9 45.9 32.5
20 11.7 6.7 4.2 2.5 0.8 0
879.6 873.8 863.8 845.4 819.6 789.6 753.7 712.9 667 618.7
566.1 514.4 463.6 411 361.9 314.3 269.3 226.8 185.9 150.1
117.6 91.7 76.7 63.4 50 38.4 28.3 21.7 16.7 12.5
9.2 6.7 5 3.3 2.5 0.8 0
879.6 874.6 860.4 834.6 800.4 757.9 709.5 655.3 595.3 533.6
471.9 413.5 356.9 304.3 256 213.4 171.8 136.7 109.2 94.2
80 65.9 53.4 41.7 32.5 25.8 20.8 16.7 13.3 10.8
8.3 6.7 5 3.3 2.5 0.8 0
879.6 874.6 861.3 832.9 793.7 745.4 692.9 635.3 567.8 502.8
441.9 382.7 325.2 272.6 227.6 181.8 145.1 115.9 100.9 85.9
71.7 58.4 46.7 36.7 29.2 23.3 19.2 15.8 12.5 10
7.5 5.8 4.2 3.3 1.7 0.8 0
